IESNA:LM-63-2002
[TEST]P953606
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22793
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2497 2727.3 2977.8 3243.8 3474 3667 3813.2 3898.8 3912.8 3870.8
3827.2 3824.1 3850.5 3908.1 4043.5 4381.1 5219.6 6478.3 7600 8461.9
9124.6 9750.1 10314.8 10845.3 11201.6 10688.2 8651.7 6052 4185 2814.4
1187.1 376.5 178.9 77.8 24.9 0 0
2497 2731.9 2996.4 3253.1 3484.9 3677.9 3833.4 3919 3931.4 3894.1
3845.9 3844.3 3864.5 3923.7 4062.1 4326.6 5048.5 6276 7526.8 8419.9
9109.1 9802.9 10333.5 10853.1 11237.4 10906 9020.4 6440.9 4385.7 2918.6
1263.3 409.2 208.5 91.8 32.7 0 0
2497 2728.8 2985.5 3232.9 3453.8 3637.4 3779 3867.7 3877 3844.3
3808.5 3802.3 3824.1 3883.2 4015.5 4262.8 4849.4 5955.5 7200.1 8167.8
8883.5 9636.5 10350.6 11005.6 11559.4 11718.1 10448.6 8130.5 5485.7 3562.7
1649.1 650.3 365.6 202.3 93.3 31.1 0
2497 2710.2 2948.2 3184.7 3383.8 3553.4 3688.7 3758.8 3782.1 3768.1
3741.6 3738.5 3757.2 3785.2 3863 4020.1 4287.7 4903.8 5955.5 7162.8
8236.3 9233.5 10251 11209.4 12125.7 12841.4 13325.2 13364.1 12527.1 9938.3
5585.2 1999.2 802.8 429.4 197.6 45.1 0
2497 2679 2889.1 3105.3 3293.6 3453.8 3581.4 3667 3705.9 3715.2
3713.6 3723 3749.4 3774.3 3824.1 3937.7 4136.8 4437.1 4998.7 5947.7
7187.7 8511.7 9843.4 11229.6 12373.1 13452.8 14512.3 15696.2 16618.8 15940.5
12611.1 6946.5 2733.5 1222.8 516.5 52.9 0
2497 2661.9 2847.1 3033.8 3204.9 3362 3489.6 3589.2 3643.6 3682.5
3710.5 3755.6 3824.1 3878.6 3929.9 4010.8 4183.5 4460.4 4883.6 5401.7
6165.5 7165.9 8304.7 9527.6 10789.3 12188 13750 15584.2 18110.8 19612.1
17942.8 13487 7335.5 2616.8 650.3 37.3 0
2497 2652.6 2834.6 3022.9 3189.3 3346.5 3481.8 3579.8 3639 3676.3
3715.2 3760.3 3825.7 3883.2 3943.9 4034.1 4202.2 4474.4 4900.7 5449.9
6182.7 7162.8 8275.2 9473.1 10759.8 12174 13770.2 15700.9 18107.7 19521.9
17698.5 13228.8 7299.7 2669.7 642.5 42 0
2497 2621.5 2770.8 2934.2 3091.3 3243.8 3380.7 3495.8 3578.3 3642.1
3709 3789.9 3878.6 3953.2 4026.4 4130.6 4298.6 4558.4 4944.3 5470.1
6139.1 6957.4 7939.1 9070.2 10349 11788.1 13359.5 15056.8 17141.5 18734.7
16556.6 10339.7 4690.7 1596.2 379.6 32.7 0
2497 2601.3 2713.3 2842.4 2982.4 3124 3264 3386.9 3498.9 3597
3699.6 3797.7 3891 3973.5 4066.8 4202.2 4396.6 4696.9 5148.1 5764.2
6579.4 7551.7 8679.7 9911.9 11165.8 12485.1 13840.2 15279.3 16710.6 17192.9
15276.2 10238.6 4404.4 1320.9 532.1 147.8 0
2497 2565.5 2646.4 2739.7 2856.4 2984 3108.4 3237.6 3355.8 3475.6
3597 3707.4 3800.8 3900.3 4006.1 4132.1 4328.2 4642.4 5127.8 5835.7
6756.7 7819.3 8956.6 10109.4 11257.6 12410.4 13597.5 14734.8 15252.8 14264.9
11232.7 5635 1521.5 577.2 314.3 87.1 0
2497 2528.1 2568.6 2633.9 2721.1 2816 2929.5 3040 3159.8 3271.8
3402.5 3528.5 3653 3783.6 3919 4080.8 4303.3 4648.7 5168.3 5944.6
6963.7 8172.5 9339.3 10344.4 11214 12037 12706 12864.7 12055.7 9849.6
6145.3 2246.5 451.2 138.5 48.2 17.1 0
2497 2509.5 2526.6 2576.4 2647.9 2727.3 2822.2 2920.2 3026 3139.6
3260.9 3385.4 3522.3 3662.3 3817.9 4004.6 4248.8 4608.2 5112.3 5803
6728.7 7802.2 8787 9400 9681.6 9732.9 9524.5 8864.8 7656 5869.9
3455.4 1176.2 267.6 76.2 21.8 9.3 0
2497 2484.6 2486.1 2512.6 2560.8 2619.9 2691.5 2767.7 2844 2915.5
2994.9 3068 3153.6 3236 3326.3 3435.2 3595.4 3847.4 4245.7 4826
5571.2 6327.3 6848.5 6921.7 6504.7 5729.9 4622.2 3245.4 1849.8 846.3
362.5 136.9 51.3 20.2 9.3 1.6 0
2497 2441 2408.3 2389.7 2374.1 2346.1 2297.9 2221.6 2120.5 2000.7
1863.8 1719.1 1574.4 1445.3 1345.7 1272.6 1219.7 1199.5 1303.7 1544.9
1812.5 2031.8 2019.4 1664.7 1166.8 777.9 538.3 374.9 250.5 155.6
98 62.2 31.1 12.4 3.1 0 0
2497 2400.6 2325.9 2232.5 2098.7 1932.3 1736.2 1516.9 1283.5 1054.8
888.3 801.2 782.6 790.3 816.8 840.1 858.8 860.3 840.1 798.1
751.4 704.8 655 600.5 529 440.3 343.8 247.4 185.1 135.4
87.1 51.3 20.2 7.8 3.1 0 0
2497 2364.8 2231 2052.1 1806.3 1537.1 1255.5 1006.6 863.5 815.2
790.3 768.6 751.4 734.3 725 718.8 711 693.9 656.5 602.1
547.6 493.2 440.3 379.6 318.9 266 227.1 192.9 152.5 104.2
52.9 26.4 12.4 4.7 0 0 0
2497 2329 2140.7 1854.5 1537.1 1215.1 961.5 865 837 813.7
790.3 767 743.7 720.3 686.1 647.2 602.1 549.2 491.6 435.6
382.7 336 298.7 269.1 241.1 214.7 186.7 147.8 101.1 68.5
45.1 24.9 10.9 4.7 0 0 0
2497 2307.2 2050.5 1716 1339.5 1022.1 893 866.6 841.7 815.2
793.4 767 739 704.8 661.2 606.8 547.6 487 423.2 360.9
309.6 276.9 253.6 231.8 208.5 185.1 158.7 126 99.6 79.3
57.6 37.3 12.4 1.6 0 0 0
2497 2276.1 1963.4 1566.7 1177.7 947.5 896.1 871.2 846.3 819.9
796.6 771.7 742.1 701.7 647.2 589.6 519.6 449.6 373.4 318.9
283.2 261.4 244.3 225.6 205.4 180.5 149.4 122.9 102.7 80.9
59.1 37.3 10.9 0 0 0 0
2497 2273 1935.4 1509.1 1115.5 938.1 905.5 879 852.6 827.7
802.8 774.8 745.2 701.7 648.8 578.7 499.4 420.1 354.7 304.9
273.8 253.6 234.9 214.7 191.4 161.8 129.1 107.3 87.1 66.9
45.1 24.9 6.2 0 0 0 0
2497 2273 1915.2 1478 1089 938.1 911.7 885.2 855.7 827.7
802.8 776.3 746.8 707.9 658.1 589.6 505.6 421.6 350 297.2
266 247.4 228.7 206.9 180.5 143.1 110.5 91.8 74.7 56
35.8 14 1.6 0 0 0 0
2497 2280.8 1924.5 1482.7 1089 938.1 911.7 885.2 857.2 830.8
804.3 777.9 749.9 712.5 662.8 586.5 502.5 415.4 343.8 292.5
264.5 245.8 225.6 205.4 177.4 133.8 104.2 87.1 68.5 49.8
31.1 10.9 0 0 0 0 0
